IESNA:LM-63-2002
[TEST]P1199176
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-722-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7606
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1061.1 978.1 921.7 873.7 835.2 823.1 851.1 915.8 1020.2 1162
1338.8 1545.3 1767.3 2028.3 2287 2510.6 2687 2830.4 2929.3 3017.8
3025.6 2837.4 2202.5 1897.1 1705 1499.3 1295.2 1067.7 770.5 364.2
194.4 131.7 104.4 80.2 49.1 24.9 0
1061.1 977.7 921.7 876.9 838.7 826.6 855.4 917.4 1017.5 1158.9
1334.6 1541.8 1777.5 2045.9 2306.9 2537.1 2727.6 2865.5 2966.7 3060.2
3062.2 2895.1 2287 1934.1 1735.8 1528.6 1320.2 1088.4 786.5 378.6
206.8 141.4 114.5 91.5 61.2 35.1 0
1061.1 982.8 927.5 881.9 844.9 830.1 852.7 911.1 1004.6 1133.2
1296.8 1500.9 1705 1958.6 2234.4 2499.7 2724.8 2895.8 3032.2 3145.1
3193.8 3124.9 2922.7 2320.1 1964.1 1736.2 1519.2 1276.5 980.9 606.9
348.6 215.8 176.9 148.8 116.9 59.2 0
1061.1 984.4 933.7 894 854.7 837.5 850.8 892.8 968.4 1075.9
1218.9 1398.1 1594.4 1818.4 2079.4 2364.9 2640.7 2891.6 3102.7 3256.9
3352.4 3349.7 3245.3 3055.2 2759.5 2304.1 1936 1633.3 1291.7 838.7
460 276.2 187 135.6 86.5 31.6 0
1061.1 993.7 945.8 908 875.7 857 860.9 891.3 947.8 1029.9
1147.6 1295.2 1464.3 1640.7 1874.9 2125.3 2420.6 2728.7 3025.2 3276.8
3455.6 3537.8 3508.6 3375.4 3200.1 2975.7 2690.6 2343.9 1908.7 1348.2
712.1 325.3 157.4 85.7 48.3 21.8 0
1061.1 1000.3 959 927.1 902.2 888.2 889.3 906.5 944.6 999.6
1072.4 1172.1 1302.2 1443.6 1610.4 1811.4 2055.2 2332.2 2628.6 2926.2
3212.1 3451.3 3606 3646.1 3582.6 3477 3371.5 3226.9 2978.4 2494.6
1710.1 811.8 293.3 120.4 54.9 12.9 0
1061.1 1012.8 978.1 956.3 940.3 933.7 936.8 951.6 977 1013.6
1063.4 1125.4 1208.7 1313.9 1423.8 1567.1 1749 1962.9 2207.9 2476.3
2764.6 3050.9 3323.2 3553 3730.6 3842.8 3900.9 3929.7 3918 3681.5
3012.7 1936.4 800.1 232.9 79.1 21 0
1061.1 1026 1001.1 989 982.4 985.5 996.8 1012.4 1035.8 1066.2
1106.3 1153.4 1211.5 1292.5 1385.6 1495.1 1630.2 1805.9 2014.3 2257
2529.3 2812.5 3113.6 3417.8 3701.4 3963.2 4189.5 4367.5 4493.7 4393.6
3784.8 2620.4 1213 383.7 106.7 21 0
1061.1 1043.2 1030.7 1028 1034.6 1050.6 1070.5 1095.4 1121.1 1149.9
1185.4 1222.4 1270.3 1340 1432.7 1546.9 1688.7 1850.3 2054.8 2294
2564 2851.4 3163.5 3498.1 3840.1 4190.7 4515.2 4797.6 4944 4795.2
4026.7 2521.1 871.4 223.2 68.2 17.9 0
1061.1 1045.1 1035.4 1035.4 1046.3 1062.3 1087.2 1113.7 1140.6 1171.7
1205.6 1245.4 1290.9 1357.2 1451.4 1570.2 1714 1879.5 2098.8 2339.6
2612.6 2909.9 3224.6 3565.1 3919.9 4277.9 4605.5 4875.1 5006 4764.5
3877.1 2274.1 696.9 169.8 56.9 15.6 0
1061.1 1055.7 1061.5 1077.5 1100.8 1132.8 1172.1 1211.9 1254.7 1296.4
1340 1389.1 1448.7 1523.9 1623.6 1757.6 1920 2102.7 2320.5 2539
2773.1 3015.4 3259.3 3517.2 3780.9 4029.4 4235.9 4337.9 4260.8 3788.7
2800 1402.3 398.9 96.6 34.7 9 0
1061.1 1065 1077.5 1100.4 1132.8 1172.9 1221.6 1271.8 1320.9 1372.7
1425.7 1476.7 1534.4 1599.5 1680.5 1785.7 1912.3 2052.9 2200.5 2348.1
2512.5 2675.7 2838.6 3012.3 3189.2 3347.7 3451.7 3447.4 3286.9 2819.1
2013.9 1028.8 334.6 106.7 42.5 15.6 0
1061.1 1072.8 1091.9 1123.4 1163.2 1211.5 1266 1319.4 1368.1 1414.8
1454.2 1489.2 1520.4 1547.3 1585 1636.1 1710.9 1789.2 1869.8 1943.8
2010 2061.4 2094.9 2114 2142.1 2151.8 2109.7 1989.8 1752.9 1372
868.3 414.9 153.1 65.8 39.3 15.6 0
1061.1 1086 1117.6 1159.3 1207.2 1254.7 1299.1 1334.6 1355.6 1359.9
1348.6 1324 1276.9 1202.1 1106.3 994.1 886.2 795.4 733.5 696.1
679.4 666.9 653.3 636.5 614.7 588.6 543 471.7 381.4 277
187.8 124.3 78.3 51 30 8.2 0
1061.1 1098.5 1141.7 1183.4 1223.9 1253.9 1272.6 1266.8 1233.3 1168.6
1075.1 959.4 829.3 709 624.4 569.5 527 495.1 470.6 452.3
439 425.8 408.2 388.8 365 342.4 316.7 283.6 245 199.8
153.5 112.2 76.3 49.1 27.7 5.8 0
1061.1 1108.2 1156.9 1194.7 1216.9 1219.3 1196.7 1139.8 1053.3 943.1
824.7 723 652.5 602.6 557.8 521.6 498.6 485.8 479.5 476.4
472.9 467.8 456.5 437.1 411 377.5 341.2 306.2 267.6 222.8
173.3 120.8 80.2 47.1 19.9 4.3 0
1061.1 1117.6 1166.3 1193.9 1198.2 1171.3 1110.6 1020.6 918.5 814.1
737.4 682.5 635.3 597.6 569.9 550 532.9 518.9 506.8 493.2
487.7 483.4 474.1 450.3 421.9 393.8 365 333.1 298.8 263.3
223.2 176.1 117.3 73.6 34.7 11.7 0
1061.1 1126.9 1172.9 1191.2 1174.1 1115.3 1028.4 927.5 835.6 768.6
726.1 684.4 651.7 624.4 595.6 560.5 514.6 480.7 461.2 444.1
418.4 405.9 404.7 403.6 400.8 395 383.7 367.3 346.3 319
285.1 239.6 185.4 129.3 67.8 18.3 0
1061.1 1132 1176.8 1181.5 1145.6 1071.6 971.5 882.7 811 769.3
738.6 710.1 681.7 643.9 585.9 530.2 478 437.1 390.7 365
358.4 350.6 342 335.4 333.1 331.1 324.5 313.2 296.4 276.2
252.4 225.5 185 146.5 97.4 29.2 0
1061.1 1133.6 1177.6 1177.6 1132.4 1044 946.6 858.2 806 780.6
760.8 743.6 715.2 658.7 580 507.2 448.7 389.9 357.2 341.2
324.5 304.2 289 284.4 281.6 274.2 261 245 225.9 206.5
188.5 191.3 144.9 97.8 72.8 41.7 0
1061.1 1139.8 1179.5 1174.1 1119.5 1024.1 924.8 846.5 808.7 788.8
776.7 765.8 735.1 664.6 576.9 495.9 432.8 384.9 377.9 371.2
344.4 305.4 283.6 275.4 266.4 248.1 234.9 218.5 200.6 184.6
185.4 153.1 104 65.8 47.5 24.5 0
1061.1 1143.3 1182.6 1174.9 1115.6 1019.4 922.4 850 807.5 790.8
781 771.3 739.7 667.7 580 498.6 433.9 389.9 388.8 385.3
359.2 313.6 287.5 276.6 267.6 248.1 234.9 219.7 203 183.5
174.9 136.3 91.9 65.4 48.7 24.2 0
